IESNA:LM-63-2002
[TEST]P1444989
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-72W-T5-HSS)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 5 WITH HOUSE SIDE SHIELD
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9786
TILT=NONE
1 23809 1 181 25 1 2 0.29 0.35 0
1 1 73.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1479.7 1481.8 1485.7 1490.8 1497.5 1505.1 1513.5 1522.1 1531.9 1542.9
1554.8 1567.5 1580.2 1593.2 1606.6 1620.7 1634.7 1650 1666.2 1682.7
1700.1 1718.9 1738.3 1758.8 1780.2 1802 1825 1848.8 1873.3 1898.7
1924.7 1950.8 1976.7 2003 2029.6 2057 2084.6 2112 2139.6 2166.7
2194.3 2220.7 2248.4 2274.7 2300.7 2327.8 2354.8 2381.7 2409.9 2438.5
2468 2497.7 2527.8 2558.7 2588.6 2618.4 2645.5 2671.5 2696.3 2718.4
2737.7 2753.5 2765.9 2776.6 2786.1 2795 2800.2 2799.4 2773.3 2690.7
2519.5 2250.5 1965.5 1664.7 1315.7 878.2 478.8 356.8 239 121.1
107.4 95.6 85 75.3 66 57.1 48.7 40.7 35.1 29.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1481.8 1485.2 1490.1 1496.3 1503.5 1511.5 1520.5 1530.2 1541.2
1553 1565.3 1577.8 1590.5 1603.6 1617.9 1632.9 1648.2 1663.7 1680.1
1697.4 1715.6 1734.7 1754.8 1775.7 1797 1819 1841.2 1864.4 1887.3
1911.1 1934.5 1958.1 1982.3 2006.4 2031.3 2056.4 2081.2 2106.9 2133.2
2160.1 2188.6 2216.3 2245.3 2275.6 2306 2338.1 2371.1 2404.8 2438.7
2473.6 2508.9 2544.4 2579.2 2613.2 2645.4 2676.8 2706.6 2734.3 2760.3
2783.5 2804.3 2821.8 2837.3 2849.9 2860.6 2870.5 2876.6 2873.9 2851.8
2786.3 2645.6 2416.2 2117 1790.9 1436.6 1014.6 564.2 413.9 269.7
125.4 109.4 96.2 84.3 73.3 63.2 54.2 45.7 38.3 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1481.7 1484.9 1489.1 1494.9 1502 1510.1 1519.2 1528.9 1539.4
1551.6 1564.6 1577.9 1591.8 1605.5 1620.4 1635.4 1651 1667.3 1684
1700.9 1718.4 1736.9 1755.6 1775.1 1795.1 1815.6 1837 1858.9 1881.3
1904.9 1928.5 1952.6 1976.9 2002 2027.5 2053.1 2079.5 2105.9 2131.5
2158 2185.3 2212.5 2240.6 2268.5 2298.3 2328.6 2359.8 2391.4 2423.6
2456 2489.4 2522 2555.1 2589.9 2625.1 2662.6 2700.4 2738.3 2775.1
2811.3 2847.3 2882.4 2918.1 2951.1 2981.6 3008.8 3032.1 3051.9 3062.8
3065.2 3053.8 3025.4 2962.1 2826.1 2582.7 2263.9 1923.2 1505.1 978.7
506.3 376.3 249 121.7 100.1 81.1 66.2 53.1 40.9 33.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1481.3 1483.9 1487.5 1492.9 1499.4 1507.5 1516.4 1526.3 1537
1549 1562.2 1576.1 1591.1 1605.9 1621.6 1637.4 1653.5 1669.6 1686.3
1703.2 1720.6 1739.1 1757.6 1776.7 1797.2 1818.1 1838.9 1861 1884
1907.4 1930.4 1950.7 1971.1 1992.2 2015.7 2038.1 2061.2 2085.7 2111.5
2137.5 2163.6 2191.1 2218.4 2245.6 2271 2297.4 2324.4 2351.9 2381.5
2412.4 2443.9 2475.8 2507.4 2541.6 2576.9 2613.9 2653.8 2693.4 2732.8
2774.6 2816.1 2858.7 2901.5 2944.1 2983.8 3018.9 3050 3075.7 3094.4
3104.9 3102.9 3084.2 3045.6 2972.9 2848.5 2652.2 2367.3 1955 1474.4
957.9 486.8 360.2 239.1 118 97.9 81.8 63.9 43.9 34.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1480.9 1482.9 1486.4 1491.2 1497 1504.3 1512.9 1522.4 1533.1
1545.3 1558.1 1571.3 1585.6 1600.9 1616.1 1631.8 1648.4 1665.2 1682.4
1699.8 1718.1 1737.2 1757.1 1773 1789 1808.2 1825.1 1844.5 1865.5
1887.2 1909.4 1931.6 1951.4 1970.3 1990.4 2012.6 2034.5 2056.1 2078.6
2103.1 2128.7 2154.4 2181.5 2207.6 2235.3 2263.8 2293.1 2321.7 2348.3
2371.4 2397.1 2424.3 2448.5 2475.6 2504.2 2534.5 2565.2 2595.4 2625.6
2654.1 2681.2 2706.9 2731.6 2753 2773.6 2791.6 2803 2802.9 2800.4
2797.4 2772.1 2722.8 2640 2520.7 2366 2184 1960.4 1652.7 1221.7
745 373.7 245.2 119.1 96.2 76 58 45 34 23
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1480.1 1481.3 1484.4 1488.8 1494.2 1500.4 1508.4 1517.5 1527.5
1538.6 1551.1 1564.2 1578 1592.1 1606.6 1622.1 1637.8 1653.7 1670.8
1685.3 1697.8 1713.7 1730.3 1750.1 1770.7 1791.4 1809.4 1826.1 1844.9
1864 1882.3 1904.7 1927.1 1949 1971 1993.6 2015.5 2038.9 2061.4
2077.9 2096.6 2114.6 2135 2158.3 2184.5 2212 2240 2267.2 2295.9
2324.3 2349.1 2372.2 2396.3 2416.3 2429.6 2446.6 2463.7 2481.6 2497.1
2510.5 2522.5 2530.1 2532.9 2532.1 2527.1 2513.5 2495.2 2472.1 2421.5
2329.5 2192.4 2017.2 1839.2 1674.8 1490.8 1213.3 799.7 416.9 301
193.4 85.7 72.9 61.6 51.7 43 35.6 28.1 20.7 13.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1479.1 1479.9 1482.5 1486.4 1491.4 1497.3 1504.6 1513.6 1523
1533.7 1545.4 1557.5 1570.4 1583.6 1597.9 1612.6 1627.6 1641.5 1651.2
1664.5 1680.4 1698.7 1718 1734.7 1750.4 1769.4 1787.4 1809.4 1832.3
1856.4 1881.1 1905.2 1929.8 1950.3 1964.7 1980.9 1998.5 2019.7 2042.6
2065.8 2087.6 2108.9 2126.2 2140.5 2157.3 2168.7 2180.8 2195.2 2214.6
2235.7 2256.7 2278.9 2300.2 2320.3 2335.2 2343.7 2350.4 2355.1 2362.7
2368.5 2370.9 2370.3 2362.3 2345 2326.3 2307.5 2282.8 2216.3 2092.2
1913.2 1729.8 1560.3 1410.6 1237.6 941.4 645.1 353.2 256.9 160.7
66.3 56.7 48.1 40.3 33.1 26.5 20.5 15.1 9.8 4.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1478.7 1479 1481.2 1484.8 1489.4 1494.8 1501.6 1510.3 1519.7
1529.9 1541.6 1554.1 1567 1580.1 1594.1 1608.8 1623.9 1636 1647.7
1660.4 1679 1697.2 1712.6 1727.7 1744.7 1763.6 1784.6 1805.4 1826.9
1848.5 1869.4 1883.6 1894.5 1906.2 1923.9 1942 1960.4 1979.6 1995.5
2010.3 2025.9 2037.4 2052.7 2077 2101.9 2127.9 2149.6 2158 2162.9
2165 2161 2176.9 2197 2216.9 2229.5 2234 2242.1 2249.7 2246.8
2232.3 2230 2227.5 2208.7 2193.6 2165.1 2133.7 2081.2 2035.9 1986.7
1905.4 1782 1627.7 1468.5 1324.3 1175.4 923.3 671.2 423.4 300.4
177.4 56.3 47.2 39.2 32.1 26 20.4 15.3 10.8 6.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1478.3 1478.3 1479.9 1483 1487.7 1493 1499.5 1508.6 1519.6
1531.3 1543.9 1557.2 1571.8 1586.1 1601.1 1617 1633.4 1649.7 1661.3
1673.2 1686.2 1703.8 1720.1 1732.3 1747.1 1763.1 1781.6 1791.4 1780.1
1781.1 1775.9 1790.6 1805.2 1820.6 1837.6 1856.5 1873.7 1885.4 1899.3
1920 1941.1 1962.6 1983.9 2005.5 2021 2024.5 2027.7 1983.6 1949.4
1945.2 1964.4 1979.6 1987.5 1997.4 2018.2 2035.6 2043.1 2054.3 2003.4
1953.5 1961.4 1966.5 1970.3 1965.8 1938.2 1860.2 1856 1866.9 1872.3
1865.6 1798.1 1729.4 1652.8 1557.6 1425 1299.7 1155.4 921.5 687.7
456.8 320.8 184.7 50.4 39 30.4 22.5 16.6 11.8 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1478.2 1477.9 1479.2 1482.2 1486.7 1493.9 1502.1 1511.4 1521.8
1534.1 1547.8 1561.5 1575.9 1591.6 1606.8 1622.1 1637.2 1652.9 1668.6
1682.1 1658.6 1643.2 1640.5 1656.1 1671.3 1682.2 1694.8 1709.6 1728.7
1748.4 1768.4 1787.6 1803.6 1817.3 1831 1846.2 1843.3 1783.5 1740.3
1757.2 1775.8 1795.2 1815.2 1832.2 1843.3 1853.5 1868.6 1882.4 1833.1
1763.8 1766 1785 1803.2 1815.4 1826.6 1828.7 1752.2 1693.8 1714.3
1736.8 1760.6 1781.6 1721.6 1677.4 1675 1680.7 1591.8 1566.2 1547.6
1459.7 1434.7 1363.4 1319.6 1210.8 1121.7 972.6 823.5 674.2 501.1
334.7 233.3 131.9 33.6 25.6 21.3 17.4 13.6 9.7 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1478.2 1478.2 1479.3 1482.1 1487.6 1495.2 1504 1514 1524.7
1536.3 1549.3 1562.8 1577.1 1591.5 1605.8 1620.4 1616.3 1589.8 1576.5
1589.8 1604.1 1619.1 1634.9 1651.3 1667.6 1684.9 1701.8 1718.7 1735.8
1750.1 1757.8 1695 1648.4 1655.3 1672.6 1687.2 1699.3 1709.8 1725
1742.6 1759.9 1775.4 1724.4 1659 1658 1672.9 1684.7 1694.3 1707.3
1723.7 1677.3 1575.9 1575.7 1593.9 1612.9 1631.9 1648 1548.9 1495.4
1502.5 1510.1 1436.1 1352.9 1343 1317.7 1193.8 1189.1 1118.5 1020.4
921.1 821.9 723.1 644.9 536.9 462.5 397.1 324.3 237 167.8
98.6 30.4 15.6 12.7 10.5 8.4 6.2 4.9 3.7 2.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1478.4 1478.6 1479.9 1482.9 1489.4 1497 1506.4 1516.2 1527
1538.2 1550.8 1563.2 1576.7 1589.7 1598.3 1566 1545.8 1558.7 1571.9
1586.2 1601.1 1617.1 1632.9 1649.8 1666.2 1682.6 1699 1713.8 1677.7
1616.3 1606.6 1622.9 1639.4 1656.1 1672.5 1689.9 1705.6 1722.5 1736.5
1653.6 1592.2 1603.1 1620 1638.1 1656.1 1674.2 1689.6 1612.2 1514.8
1526.3 1544.8 1563.2 1579.6 1591 1472.3 1404.2 1407.7 1413.3 1370.1
1219.6 1215.8 1209.8 1084.1 998.9 990.6 882.5 774.4 680.4 553.7
424.5 299.4 146.7 122 99 76 53.8 30.2 21.5 12.8
4.1 3.5 3 2.7 2.4 2.1 1.9 1.8 1.6 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1478.3 1478.2 1479.7 1483.7 1490.1 1497.9 1507.2 1517.1 1528.1
1539.9 1552.3 1565 1578.1 1590.4 1573.9 1544.3 1546.2 1559.8 1573.7
1588.6 1603.6 1619.7 1636.4 1653.7 1669.8 1687 1703.7 1691.3 1624.6
1604.2 1621.9 1640.7 1660.1 1678.9 1699.4 1718.6 1737.7 1753.9 1673.6
1608.2 1618.8 1633.1 1647.9 1662 1675.6 1685.6 1598.4 1504.2 1511.1
1524.1 1537.4 1550.6 1559.8 1430.6 1367.9 1377.1 1382.6 1363.4 1182.9
1164.2 1163.4 1035.8 938.8 858.6 778.3 698.7 673.8 447.2 365.1
248.8 132.6 17.8 0.3 0.2 0.2 0.2 0.3 0.3 0.4
0.4 0.5 0.6 0.7 0.7 0.8 0.9 1 1.1 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1479 1479.4 1481.1 1485.1 1491.7 1500.2 1509.6 1520.1 1531.1
1543.8 1557 1570.2 1584.1 1598.4 1607.4 1576.6 1557.9 1570.4 1584.5
1599.3 1614.8 1631.4 1649.1 1666.9 1684.4 1701.6 1719 1735 1706.2
1643.2 1631.2 1647.7 1664.8 1681.5 1698.5 1717 1734.6 1752 1767.7
1693.6 1629.3 1635.5 1653 1671.6 1689.2 1707.6 1723.7 1657.6 1557
1560.7 1578 1594.7 1610.3 1623.1 1502.5 1432.4 1434.7 1440.4 1404.7
1246.6 1240.5 1233.5 1100.2 1014.1 1006.1 893.7 782 693.5 565.6
432.1 296.1 126.2 105.9 85.5 65.2 46.3 27.1 19.4 11.6
4 3.4 3 2.6 2.3 2.1 1.9 1.7 1.6 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1479.3 1480.2 1482.5 1486.3 1492.8 1501.4 1511.1 1522.6 1534.5
1548 1563 1578.2 1593.7 1609.2 1625.6 1641.3 1640.2 1614.3 1603.3
1617.7 1633.9 1650.5 1667.8 1685.8 1704 1723.5 1742.6 1761.7 1780.6
1795.6 1806.1 1753.9 1708.5 1707.9 1726.1 1743.8 1756.8 1768.3 1782.3
1800.8 1819.3 1836.1 1798.3 1728 1717.6 1733.4 1744.7 1754.4 1767.5
1783.4 1749.7 1646.6 1636.2 1653.5 1672 1690.1 1705.6 1610.3 1547.9
1553.8 1562.3 1494.7 1400 1389.9 1371.9 1234.1 1223 1154.4 1043.1
949.7 848.3 746.9 644.6 513.7 428.6 361.5 290.1 211.3 150.3
89.4 29.8 16.8 13.1 10.8 8.5 6.3 4.7 3.5 2.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1479.9 1481.3 1484 1488.2 1494.2 1502.8 1512.6 1524 1536.8
1551 1565.9 1582.1 1599.4 1617.7 1635.3 1652.7 1670.9 1689.3 1707.2
1722.9 1708.9 1690.3 1688.7 1706.7 1725.5 1740 1753.9 1769.1 1789.5
1810.2 1831.1 1851.7 1870.9 1886.3 1901.8 1916.2 1921.7 1864.1 1820.8
1833 1852.5 1872.7 1893.2 1912 1925.1 1935.3 1950.5 1965.7 1931.9
1859.9 1848.8 1868.8 1887.1 1898.4 1908.2 1910.2 1849.7 1779.3 1795.3
1815.3 1836.4 1855.4 1798 1737.3 1727.1 1724.1 1630.7 1598.6 1571.4
1477.5 1443 1366.6 1300.8 1180.1 1068.4 906.4 744.3 582.2 417.7
253 149.1 47.9 31.8 26.1 21.8 17.9 13.4 9 4.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1480.5 1482.3 1485.4 1490.3 1496.6 1504 1513.4 1524.7 1537.6
1551.3 1566.3 1582.2 1599.3 1616.8 1635.5 1654.7 1674.3 1693.3 1707.9
1722.6 1738.4 1758.9 1780.1 1797.3 1812.7 1828.9 1847.8 1860.9 1858
1855 1856.4 1866.1 1882.2 1899.5 1916.7 1934.7 1953.9 1966.8 1980.7
2001.1 2023.2 2046.8 2070.4 2093.9 2112 2117.3 2126.3 2099.6 2064.5
2040.6 2057.4 2070.5 2078 2086.4 2102.6 2118.6 2122.2 2127.5 2089.2
2026 2021.7 2023.3 2022.4 2015.1 1988.2 1909 1887.1 1892.3 1889.5
1872.3 1785.6 1690.9 1589.7 1473.5 1322.6 1170.7 967.1 763.5 559.5
305.4 218.5 131.6 46.3 37.3 28.6 21.1 15.9 11.3 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1480.9 1483.3 1487.1 1492.6 1499.1 1507.1 1516.8 1527.8 1539
1552 1566 1581.1 1596.9 1613.2 1631.1 1649.2 1668.1 1685.2 1698.2
1713.4 1734.1 1755.6 1776.6 1793.7 1812.1 1830.4 1851.9 1874.6 1897.5
1921 1943.3 1960.8 1972.9 1986.3 2005.3 2024.7 2045.1 2066.7 2088
2104.3 2120.2 2131.2 2148.3 2173.3 2200.3 2227.1 2254.3 2272.5 2272.2
2271.9 2267.4 2268 2281.9 2297.3 2308.4 2308.3 2308.7 2309.5 2304.1
2286.9 2277.9 2273.4 2252.8 2234.9 2200.4 2164.7 2112.6 2049.6 1975.4
1861.4 1704.1 1525.6 1355.8 1199.3 968.8 738.4 509.7 360.7 211.7
65 53.3 44.9 37.3 30.5 24.7 19.4 14.4 10.2 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1480.8 1483.7 1487.9 1493.9 1500.8 1509 1519.2 1530 1541.4
1554.2 1568.9 1584.1 1600.2 1616.8 1633.7 1651.7 1670.4 1689.3 1703.3
1718.6 1735.7 1756.5 1779.1 1801.1 1820.3 1839.4 1860.5 1882.5 1907.3
1932.5 1957.8 1983.7 2009 2034.4 2052.1 2070.3 2088.2 2111.3 2133.4
2155.5 2177.2 2199.3 2220.4 2237.8 2255.1 2268.7 2278.6 2293.3 2313.6
2335.5 2355.9 2376.5 2395.3 2412.8 2423.9 2426.1 2425.2 2424.6 2426.9
2427.9 2424.3 2420.4 2410.8 2390.3 2366.9 2341.1 2298.4 2202.3 2040.6
1825.5 1635.6 1466.1 1297.5 1084.8 783.1 458.2 215.6 165.1 115.9
66.6 55.8 47 39.2 32.4 25.5 19.3 13.4 8.1 3.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1481.3 1484.8 1489.4 1495.7 1502.9 1511.7 1521.8 1533.2 1545.3
1558.4 1573.7 1589.3 1606.2 1623.7 1641.6 1659.7 1678.4 1698 1718.1
1738.6 1754.6 1773 1791.5 1813.2 1836.2 1859.2 1881.9 1901.8 1920.7
1942.2 1961.4 1982.4 2005.8 2028.7 2052.6 2077.1 2101.4 2126.4 2151.3
2171.4 2189.8 2210.2 2231.3 2256.8 2284.1 2313.1 2341.4 2369.2 2397.3
2424.1 2447.3 2467.8 2489 2505.8 2514.9 2527.4 2537.6 2548.7 2558.9
2567 2574.3 2579 2578.5 2574.6 2560.6 2539.5 2514.5 2469.6 2386
2254.4 2069.1 1872.1 1680.9 1493.5 1259.7 920.3 532.7 389 246.2
103.3 82.7 70.1 59.3 49.8 41.3 34.1 27 19.8 12.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1481.5 1485.4 1490.4 1496.7 1504.4 1513.5 1524 1535.7 1548.5
1562.2 1577.6 1593.5 1610.1 1628.3 1647.3 1666.2 1685.2 1704.1 1724.3
1744.7 1765.9 1786.6 1807.9 1829.1 1847.2 1865.2 1885.5 1905.3 1927.9
1950.8 1973.8 1997.2 2019.9 2041.5 2063.1 2086 2110.3 2133.1 2157.8
2184.6 2212.4 2239.5 2267.2 2294.7 2323.2 2353 2382.4 2411.7 2439
2463.4 2486.8 2512.4 2535.3 2561.5 2590 2618.6 2645.7 2671.1 2696
2720.5 2745.1 2767.1 2785.1 2799.9 2812.6 2823.2 2824.6 2818.7 2809.2
2785.4 2737.3 2659.2 2540 2382.7 2188.5 1962.5 1701.1 1356.7 921.6
525.4 383.9 248.1 112.2 91.9 72.1 55.4 43 32.7 22.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1481.8 1485.9 1491.2 1497.5 1505.4 1514.5 1525.1 1536.4 1549.2
1562.7 1577.2 1592.8 1609.4 1627.1 1644.2 1662.5 1680.6 1699.1 1717.6
1736.8 1756 1775.9 1796.6 1816.9 1838.1 1859.8 1881.9 1905.4 1929.7
1954.6 1979.3 2003.9 2027 2049.6 2073.4 2099 2123.2 2147.8 2174.1
2201.7 2229.5 2257.8 2285.7 2314.5 2341.2 2368.5 2396.2 2425.3 2455.3
2487 2518.2 2549.1 2581.5 2616.2 2652.5 2689.8 2726.8 2764.7 2802.4
2840.5 2879.2 2917.9 2957.1 2994.5 3027.6 3055 3077.4 3094.7 3107.8
3106 3087.7 3056.1 2995.6 2900.3 2748.2 2527.2 2204 1780.2 1302.6
806.2 403.3 303.7 209.8 115.9 97.2 81.2 62.7 43.7 34.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1482.2 1486.3 1491.7 1498.6 1506.1 1514.8 1524.7 1535.4 1547.6
1560.8 1574.7 1589.5 1605 1621.2 1636.8 1652.8 1669.6 1686.5 1704.2
1722 1740.5 1760.1 1780.1 1799.8 1820.9 1842.8 1865.5 1888.7 1912.9
1937.1 1962.2 1987 2012.3 2038.2 2064.4 2091.2 2118 2145.2 2172.6
2201.1 2228.9 2257 2286.1 2315.6 2345.7 2375.9 2407.2 2439.5 2472.7
2506.2 2539.6 2573 2607.1 2641.1 2676.9 2714.3 2752.4 2788.6 2823.7
2860.1 2896 2931.2 2967 3002.4 3034.7 3063.3 3086 3101.6 3107.1
3103.9 3086.8 3049.6 2975.7 2829 2587.8 2268.5 1913.7 1474.6 957.7
517.2 378.1 250 121.9 101.6 82.7 67.4 54.1 41.7 34.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1482.4 1486.6 1492.1 1498.7 1506.2 1514.9 1524 1534.2 1545.5
1558 1571.3 1585 1598.5 1612.7 1627.6 1642.9 1658.6 1675.1 1691.8
1709.1 1727.5 1746.5 1766.5 1786.6 1808.1 1830.2 1852.8 1875.3 1898.7
1922.7 1947.1 1971.5 1996.7 2021.4 2046.2 2071 2096.9 2123.2 2150
2177.8 2206.5 2235.8 2265.1 2295.6 2328 2360.1 2393.5 2427.6 2463.7
2499.1 2535.4 2571.6 2608.1 2643.4 2678 2710.8 2741.1 2768.8 2794.5
2816.9 2836.4 2853.6 2868.9 2883.2 2895.7 2907.4 2914.8 2912.8 2892.7
2835.5 2707.9 2483.5 2183.6 1844.7 1485.6 1083.6 627.1 461.5 298.4
135.3 113.9 100 87.4 75.8 65.3 55.8 47 39.2 31.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1479.7 1481.8 1485.7 1490.8 1497.5 1505.1 1513.5 1522.1 1531.9 1542.9
1554.8 1567.5 1580.2 1593.2 1606.6 1620.7 1634.7 1650 1666.2 1682.7
1700.1 1718.9 1738.3 1758.8 1780.2 1802 1825 1848.8 1873.3 1898.7
1924.7 1950.8 1976.7 2003 2029.6 2057 2084.6 2112 2139.6 2166.7
2194.3 2220.7 2248.4 2274.7 2300.7 2327.8 2354.8 2381.7 2409.9 2438.5
2468 2497.7 2527.8 2558.7 2588.6 2618.4 2645.5 2671.5 2696.3 2718.4
2737.7 2753.5 2765.9 2776.6 2786.1 2795 2800.2 2799.4 2773.3 2690.7
2519.5 2250.5 1965.5 1664.7 1315.7 878.2 478.8 356.8 239 121.1
107.4 95.6 85 75.3 66 57.1 48.7 40.7 35.1 29.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
